IESNA:LM-63-2002
[TEST]P1440251
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A5-D-U-SYM-U-7027
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 51.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]11.9%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4986.1
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 51.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
55.4 46.8 57.5 72.4 85.2 97.9 106.5 112.8 121.4 127.7 134.1 140.5 144.8 151.2 155.4 157.5 168.2 187.4 212.9 261.9 325.7 415.2 517.3 611.0 
683.4 745.2 796.2 845.2 894.2 934.6 968.7 981.5 964.4 941.0 926.1 885.7 834.6 781.3 726.0 666.4 566.3 361.9 208.6 159.7 
138.4 127.7 119.2 112.8 104.3 97.9 89.4 80.9 70.3 57.5 44.7 31.9 23.4 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 46.8 57.5 72.4 85.2 95.8 106.5 112.8 119.2 127.7 134.1 140.5 144.8 149.0 153.3 157.5 168.2 187.4 212.9 257.6 325.7 410.9 511.0 611.0 
677.0 740.9 796.2 851.6 898.4 938.9 970.8 981.5 966.6 943.1 934.6 894.2 845.2 792.0 734.5 670.6 557.8 351.3 212.9 
159.7 138.4 127.7 117.1 110.7 104.3 97.9 89.4 80.9 70.3 57.5 44.7 31.9 23.4 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 59.6 72.4 85.2 95.8 106.5 115.0 119.2 127.7 132.0 138.4 142.6 146.9 151.2 155.4 168.2 185.2 215.0 261.9 327.9 421.5 530.1 630.2 
704.7 762.2 811.2 860.1 909.1 949.5 983.6 992.1 979.3 960.2 949.5 915.5 868.6 817.5 762.2 702.6 591.9 376.8 221.4 
166.1 142.6 129.9 121.4 115.0 106.5 97.9 89.4 78.8 68.1 55.4 42.6 31.9 23.4 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 59.6 70.3 83.0 95.8 106.5 112.8 119.2 125.6 134.1 138.4 142.6 146.9 151.2 153.3 166.1 183.1 210.8 255.5 319.4 413.0 519.5 613.2 
687.7 749.4 800.5 847.3 892.1 928.2 958.1 966.6 951.7 936.8 926.1 898.4 851.6 804.8 749.4 687.7 583.3 383.2 221.4 
166.1 140.5 129.9 121.4 112.8 104.3 97.9 87.3 78.8 68.1 55.4 44.7 31.9 23.4 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 57.5 70.3 83.0 95.8 104.3 112.8 119.2 125.6 132.0 138.4 142.6 146.9 151.2 157.5 170.3 189.5 219.3 268.3 332.1 417.3 523.7 611.0 
681.3 736.6 781.3 830.3 872.9 911.2 941.0 945.3 930.4 913.3 898.4 868.6 821.8 775.0 726.0 668.5 572.7 379.0 217.2 
159.7 136.3 123.5 115.0 110.7 102.2 93.7 85.2 78.8 68.1 55.4 44.7 31.9 23.4 17.0 12.8 8.5 4.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 57.5 70.3 83.0 93.7 104.3 112.8 119.2 127.7 134.1 138.4 144.8 146.9 151.2 155.4 170.3 189.5 223.5 270.4 332.1 421.5 521.6 604.6 
672.8 726.0 770.7 817.5 858.0 892.1 913.3 915.5 904.8 892.1 879.3 849.5 802.6 757.9 709.0 657.9 570.6 389.6 225.7 
161.8 136.3 125.6 117.1 110.7 104.3 95.8 87.3 78.8 68.1 57.5 44.7 34.1 23.4 17.0 12.8 8.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 55.4 68.1 80.9 93.7 104.3 112.8 121.4 127.7 134.1 140.5 144.8 149.0 151.2 157.5 168.2 191.6 223.5 274.6 344.9 434.3 538.6 628.1 
704.7 760.1 811.2 858.0 900.6 928.2 938.9 936.8 928.2 921.9 911.2 883.5 832.4 779.2 728.1 679.2 589.7 415.2 242.7 
168.2 142.6 129.9 121.4 115.0 108.6 100.1 91.5 80.9 70.3 59.6 46.8 36.2 25.5 19.2 12.8 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 53.2 57.5 66.0 80.9 93.7 106.5 112.8 119.2 127.7 134.1 138.4 142.6 146.9 149.0 153.3 166.1 187.4 221.4 272.5 340.6 430.1 538.6 628.1 
702.6 762.2 819.7 866.5 915.5 949.5 968.7 973.0 977.2 973.0 964.4 930.4 877.2 817.5 768.6 717.5 619.5 440.7 257.6 
178.8 149.0 134.1 125.6 119.2 110.7 102.2 93.7 83.0 72.4 61.7 49.0 38.3 27.7 19.2 14.9 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 57.5 68.1 80.9 95.8 106.5 115.0 121.4 127.7 134.1 138.4 142.6 146.9 149.0 155.4 168.2 187.4 219.3 270.4 342.8 430.1 538.6 632.3 
717.5 777.1 828.2 870.8 909.1 930.4 960.2 981.5 996.4 996.4 977.2 945.3 879.3 823.9 775.0 726.0 636.6 451.3 261.9 
176.7 149.0 134.1 125.6 119.2 110.7 102.2 93.7 85.2 74.5 61.7 49.0 38.3 27.7 21.3 14.9 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 57.5 70.3 83.0 95.8 106.5 115.0 121.4 127.7 134.1 140.5 144.8 149.0 151.2 157.5 166.1 185.2 215.0 261.9 321.5 402.4 500.3 585.5 
662.1 721.7 779.2 817.5 858.0 889.9 924.0 938.9 943.1 921.9 900.6 853.7 802.6 755.8 721.7 674.9 587.6 423.7 249.1 
168.2 140.5 129.9 119.2 112.8 106.5 97.9 91.5 83.0 72.4 61.7 49.0 38.3 27.7 21.3 17.0 12.8 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 57.5 70.3 83.0 95.8 106.5 115.0 121.4 127.7 136.3 140.5 144.8 149.0 151.2 155.4 166.1 183.1 210.8 257.6 317.2 393.9 493.9 585.5 
660.0 721.7 777.1 817.5 853.7 887.8 919.7 941.0 945.3 932.5 898.4 858.0 809.0 764.3 728.1 674.9 589.7 408.8 244.8 
170.3 140.5 127.7 119.2 110.7 104.3 97.9 89.4 80.9 70.3 59.6 49.0 38.3 27.7 21.3 14.9 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 57.5 70.3 85.2 95.8 106.5 115.0 121.4 127.7 134.1 140.5 144.8 149.0 151.2 155.4 163.9 178.8 208.6 255.5 315.1 393.9 487.5 581.2 
653.6 709.0 764.3 815.4 858.0 892.1 921.9 938.9 936.8 913.3 887.8 849.5 806.9 766.4 730.2 672.8 585.5 413.0 253.4 
166.1 138.4 125.6 117.1 110.7 104.3 95.8 89.4 78.8 70.3 59.6 49.0 38.3 27.7 21.3 17.0 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 57.5 72.4 83.0 95.8 108.6 115.0 121.4 127.7 134.1 138.4 142.6 146.9 151.2 153.3 161.8 176.7 204.4 251.2 313.0 393.9 500.3 604.6 
685.5 743.0 794.1 841.0 889.9 934.6 970.8 996.4 985.7 953.8 928.2 898.4 860.1 817.5 770.7 700.4 600.4 427.9 247.0 
172.4 142.6 129.9 119.2 112.8 106.5 97.9 89.4 78.8 68.1 57.5 46.8 36.2 25.5 19.2 14.9 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 57.5 70.3 83.0 95.8 108.6 115.0 121.4 129.9 134.1 140.5 144.8 146.9 149.0 153.3 159.7 172.4 200.1 242.7 304.4 381.1 496.1 600.4 
685.5 747.3 800.5 845.2 900.6 949.5 992.1 1017.7 1002.8 973.0 947.4 919.7 883.5 845.2 802.6 726.0 619.5 432.2 251.2 
178.8 144.8 129.9 119.2 112.8 106.5 97.9 89.4 78.8 68.1 55.4 44.7 34.1 23.4 19.2 12.8 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 53.2 70.3 83.0 95.8 108.6 115.0 121.4 127.7 134.1 138.4 142.6 146.9 149.0 153.3 159.7 172.4 198.0 240.6 300.2 376.8 481.2 585.5 
666.4 730.2 781.3 826.1 875.0 915.5 958.1 994.2 987.9 960.2 921.9 894.2 853.7 817.5 783.5 713.2 615.3 434.3 238.4 
170.3 140.5 125.6 115.0 108.6 102.2 93.7 85.2 76.6 66.0 53.2 42.6 31.9 23.4 17.0 12.8 8.5 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 53.2 68.1 83.0 97.9 106.5 112.8 121.4 129.9 136.3 140.5 144.8 149.0 151.2 153.3 159.7 172.4 200.1 242.7 300.2 376.8 483.3 587.6 
660.0 711.1 770.7 821.8 864.4 911.2 962.3 996.4 981.5 953.8 902.7 862.2 817.5 789.9 749.4 700.4 608.9 423.7 232.1 
166.1 138.4 123.5 115.0 106.5 100.1 93.7 85.2 76.6 66.0 55.4 44.7 34.1 23.4 19.2 12.8 10.6 6.4 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 49.0 53.2 68.1 80.9 93.7 106.5 112.8 119.2 127.7 134.1 138.4 144.8 146.9 149.0 151.2 157.5 172.4 200.1 244.8 298.1 372.6 476.9 570.6 
638.7 691.9 753.7 802.6 843.1 883.5 930.4 960.2 953.8 934.6 889.9 828.2 787.7 753.7 726.0 677.0 604.6 425.8 229.9 
166.1 138.4 123.5 115.0 108.6 100.1 93.7 87.3 78.8 70.3 59.6 49.0 36.2 27.7 19.2 14.9 10.6 8.5 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 55.4 66.0 78.8 93.7 104.3 110.7 119.2 125.6 132.0 136.3 140.5 142.6 144.8 149.0 155.4 172.4 206.5 255.5 315.1 398.1 508.8 606.8 
670.6 740.9 796.2 836.7 881.4 930.4 979.3 1009.1 1011.3 994.2 949.5 881.4 828.2 796.2 768.6 732.4 647.2 462.0 242.7 
174.6 144.8 129.9 119.2 112.8 104.3 100.1 91.5 85.2 74.5 63.9 53.2 38.3 29.8 21.3 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 55.4 66.0 78.8 93.7 104.3 110.7 119.2 125.6 132.0 136.3 140.5 142.6 144.8 149.0 157.5 176.7 210.8 261.9 330.0 417.3 536.5 634.4 
715.3 785.6 838.8 879.3 919.7 962.3 998.5 1034.7 1030.4 1015.5 960.2 881.4 838.8 817.5 785.6 757.9 677.0 485.4 251.2 
178.8 146.9 129.9 121.4 112.8 106.5 100.1 93.7 87.3 78.8 66.0 55.4 42.6 29.8 23.4 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 53.2 66.0 78.8 91.5 102.2 108.6 117.1 125.6 132.0 136.3 140.5 142.6 144.8 149.0 157.5 174.6 206.5 259.7 315.1 400.3 513.1 611.0 
683.4 749.4 809.0 843.1 889.9 934.6 968.7 998.5 994.2 981.5 930.4 851.6 809.0 804.8 757.9 740.9 664.2 493.9 244.8 
174.6 142.6 125.6 117.1 108.6 102.2 97.9 91.5 85.2 78.8 68.1 55.4 42.6 31.9 23.4 19.2 14.9 10.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.4 51.1 53.2 66.0 78.8 91.5 102.2 108.6 117.1 125.6 132.0 136.3 140.5 142.6 144.8 149.0 155.4 174.6 208.6 255.5 310.8 391.7 489.7 574.8 
630.2 689.8 747.3 792.0 838.8 885.7 915.5 928.2 926.1 902.7 860.1 800.5 751.5 728.1 715.3 677.0 611.0 453.5 232.1 
163.9 136.3 121.4 112.8 104.3 97.9 93.7 89.4 83.0 74.5 66.0 55.4 42.6 29.8 23.4 17.0 14.9 10.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
